IESNA:LM-63-2002
[TEST]P952512
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25545
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3984.6 3741 3529.6 3279.6 3029.6 2874.7 2819.8 2827.9 2874.7 2934.4
3213.5 4079.7 5486.4 6896.4 8322.4 9414.5 10379.2 11137.4 11913.3 12411.8
12448.9 11831.1 9070.9 7903 6575.3 4468.5 2768.2 2187.5 1469.6 774.3
387.2 293.6 187.1 109.7 43.6 0 0
3984.6 3774.8 3563.5 3315.1 3061.8 2905.3 2847.3 2842.4 2882.8 2937.6
3152.2 3903.9 5255.7 6839.9 8207.9 9345.2 10346.9 11213.2 11939.2 12515.1
12644.1 12134.4 9467.8 8103 6838.3 4754 2947.3 2269.7 1519.6 813
451.7 354.9 242 158.1 103.2 24.2 0
3984.6 3770 3571.6 3336.1 3089.2 2936 2871.5 2858.6 2884.4 2934.4
3074.7 3626.4 4784.7 6296.2 7762.6 9069.3 10253.4 11266.5 12153.7 12892.5
13163.6 12939.3 12095.6 9509.7 7975.6 5884.9 3692.6 2658.5 1934.2 1130.8
761.4 629.1 550.1 458.1 314.6 54.8 0
3984.6 3792.6 3602.2 3397.4 3176.4 3011.8 2939.2 2910.2 2919.9 2958.6
3027.9 3315.1 4083 5325.1 6802.8 8278.8 9732.3 11121.3 12363.4 13262
13807.2 13881.4 13478.1 12778 11632.7 9664.6 7891.7 6059.1 4062 1881
955 629.1 475.9 314.6 124.2 0 0
3984.6 3800.7 3641 3468.3 3289.3 3152.2 3069.9 3037.6 3032.8 3063.4
3115.1 3221.5 3563.5 4333 5518.7 6925.4 8498.2 10119.5 11729.4 13082.9
14068.6 14600.9 14621.9 14233.1 13705.6 12984.5 11976.3 10238.9 7617.4 4600.8
1964.9 684 285.5 159.7 62.9 4.8 0
3984.6 3832.9 3691 3571.6 3442.5 3339.3 3282.8 3257 3253.8 3278
3324.8 3392.5 3534.5 3850.7 4494.3 5488 6788.3 8272.4 9824.3 11363.3
12828 14068.6 15009 15388.1 15425.2 15407.5 15426.9 14991.3 12981.3 9227.4
5146 1732.6 440.4 162.9 40.3 3.2 0
3984.6 3865.2 3757.1 3679.7 3618.4 3578 3570 3584.5 3613.5 3652.2
3710.3 3791 3895.8 4070.1 4360.4 4857.3 5630 6668.9 7840.1 9098.3
10466.3 11881.1 13258.7 14504.1 15604.3 16506.1 17449.8 18391.9 18374.1 15488.2
9617.8 4073.3 1061.5 300.1 90.3 6.5 0
3984.6 3908.7 3844.2 3807.1 3802.3 3824.9 3871.6 3952.3 4029.7 4123.3
4249.1 4376.6 4504 4676.6 4902.5 5252.5 5794.5 6556 7448.1 8501.5
9701.7 10901.9 12152.1 13342.6 14878.4 16459.3 18379 20184.1 21090.7 20006.7
15773.7 8603.1 2410.1 513 109.7 8.1 0
3984.6 3957.1 3934.6 3957.1 4003.9 4081.3 4179.8 4295.9 4405.6 4528.2
4662.1 4797.6 4941.2 5131.5 5381.6 5744.5 6247.9 6949.6 7822.3 8833.8
10055 11355.2 12803.8 14379.9 16088.3 17987 19990.5 21876.4 22847.5 21881.2
17222.3 7935.2 1685.8 437.2 90.3 8.1 0
3984.6 3955.5 3949.1 3978.1 4034.6 4124.9 4237.8 4347.5 4475 4592.7
4725 4854.1 5002.5 5179.9 5436.4 5805.8 6320.4 7023.8 7914.3 9006.4
10245.3 11603.6 13084.5 14728.3 16480.3 18408 20418 22215.1 23016.9 21626.3
16235.1 6607.6 1282.5 340.4 67.8 6.5 0
3984.6 3987.8 4013.6 4102.3 4210.4 4357.2 4534.7 4712.1 4887.9 5065.4
5238 5423.5 5621.9 5889.7 6280.1 6780.2 7393.2 8174 9109.6 10158.2
11277.8 12439.2 13694.3 14880 15967.3 16888.4 17601.4 17819.2 17025.5 14552.5
9337.1 2740.8 498.5 153.3 38.7 12.9 0
3984.6 4002.3 4050.7 4147.5 4286.2 4460.4 4652.4 4854.1 5052.5 5233.2
5409 5580 5762.3 5984.9 6251.1 6612.4 7093.2 7678.7 8335.3 9014.5
9701.7 10393.7 11064.8 11595.5 11873 11876.2 11623 11048.7 9867.8 8196.6
5318.7 1785.8 398.5 130.7 50 19.4 0
3984.6 4005.5 4065.2 4162 4305.6 4468.5 4641.1 4807.3 4947.6 5054.1
5115.4 5154.1 5167 5186.4 5225.1 5288 5455.8 5812.3 6264 6706
6994.8 7127 7101.2 6741.5 5951 4905.7 3745.8 2455.3 1429.3 771.1
413 182.3 75.8 30.7 11.3 1.6 0
3984.6 4015.2 4050.7 4118.5 4168.5 4195.9 4199.1 4134.6 4016.8 3815.2
3531.3 3176.4 2773.1 2366.5 1974.5 1608.3 1280.9 1059.9 982.4 972.7
982.4 976 877.6 695.3 496.9 332.3 221 167.8 138.7 112.9
87.1 54.8 22.6 9.7 3.2 0 0
3984.6 4016.8 4008.8 3953.9 3836.1 3657.1 3413.5 3061.8 2602.1 2068.1
1569.6 1161.5 866.3 709.8 653.3 642 634 624.3 608.2 590.4
563 503.3 414.6 322.6 248.4 196.8 156.5 122.6 95.2 71
46.8 22.6 9.7 3.2 0 0 0
3984.6 3994.2 3908.7 3702.3 3390.9 2986 2434.3 1829.3 1313.1 953.4
763 680.8 630.8 588.8 551.7 521.1 504.9 487.2 471 454.9
429.1 383.9 325.9 264.6 208.1 166.2 133.9 103.2 77.4 53.2
27.4 12.9 4.8 0 0 0 0
3984.6 3965.2 3768.4 3423.2 2942.4 2345.6 1658.4 1134.1 846.9 748.5
700.1 655 598.5 530.7 461.4 403.3 359.7 340.4 353.3 372.6
372.6 350.1 309.7 258.1 203.3 161.3 125.8 98.4 72.6 48.4
30.7 12.9 4.8 0 0 0 0
3984.6 3953.9 3661.9 3171.5 2516.6 1742.2 1137.3 843.7 766.3 724.3
680.8 619.5 546.9 469.4 395.2 332.3 280.7 254.9 243.6 240.4
242 242 235.5 214.6 188.7 161.3 135.5 108.1 87.1 69.4
51.6 30.7 6.5 0 0 0 0
3984.6 3949.1 3574.8 2994.1 2216.5 1421.2 934 795.3 751.7 711.4
656.6 585.6 508.2 429.1 361.4 304.9 269.4 250 237.1 225.8
214.6 204.9 196.8 187.1 174.2 156.5 133.9 112.9 96.8 79
58.1 35.5 6.5 0 0 0 0
3984.6 3929.7 3495.8 2834.4 1982.6 1213.1 850.1 780.8 743.7 696.9
637.2 571.1 500.1 422.7 354.9 304.9 274.2 258.1 246.8 237.1
224.2 214.6 203.3 192 177.4 153.3 122.6 104.9 87.1 69.4
48.4 22.6 3.2 0 0 0 0
3984.6 3928.1 3471.6 2774.7 1887.4 1135.7 824.3 774.3 740.5 690.4
629.1 567.8 501.7 429.1 359.7 306.5 277.5 261.3 248.4 238.8
229.1 217.8 204.9 190.4 169.4 137.1 100 83.9 67.8 50
32.3 11.3 0 0 0 0 0
3984.6 3931.3 3457 2750.5 1847.1 1111.5 824.3 772.7 737.2 688.8
625.9 564.6 501.7 427.5 358.1 304.9 277.5 261.3 250 240.4
230.7 217.8 204.9 190.4 167.8 132.3 96.8 82.3 64.5 48.4
29 9.7 0 0 0 0 0
